ADCON2
‘b111
and ‘b000
are reserved.Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PSIS | CRS[2:0] | ACLR | MD[2:0] | ||||
AccessR/W | R/W | R/W | R/W | R/W/HC | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
ADC Previous Sample Input Select
Value | Description |
---|---|
1 | ADFLTR is transferred to ADPREV at the start of conversion |
0 | ADRES is transferred to ADPREV at the start of conversion |
ADC Accumulated Calculation Right Shift Select
Value | Name | Description |
---|---|---|
1 to 6 | MD =‘b100 |
Low-pass filter time constant is 2CRS, filter gain is 1:1(2) |
1 to 6 | MD =‘b011 to ‘b001 |
The accumulated value is right-shifted by CRS (divided by 2CRS)(1,2) |
x | MD =‘b000 or ‘b111 |
These bits are ignored |
A/D Accumulator Clear Command(3)
Value | Description |
---|---|
1 | Registers ADACC, ADCNT and the AOV bit are cleared |
0 | Clearing action is complete (or not started) |
ADC Operating Mode Selection(4)
Value | Description |
---|---|
111-101 | Reserved |
100 | Low-Pass Filter mode |
011 | Burst Average mode |
010 | Average mode |
001 | Accumulate mode |
000 | Basic (Legacy) mode |