CRCCON0
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EN | GO | BUSY | ACCM | SETUP[1:0] | SHIFTM | FULL | |
AccessR/W | R/W | R | R/W | R/W | R/W | R | |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 |
CRC Enable
Value | Description |
---|---|
1 | CRC module is released from Reset |
0 | CRC is disabled and consumes no operating current |
CRC Start
Value | Description |
---|---|
1 | Start CRC serial shifter |
0 | CRC serial shifter turned off |
CRC Busy
Value | Description |
---|---|
1 | Shifting in progress or pending |
0 | All
valid bits in shifter have been shifted into accumulator and EMPTY =
1 |
Accumulator Mode
Value | Description |
---|---|
1 | Data is augmented with zeros |
0 | Data is not augmented with zeros |
Value | Description |
---|---|
11 | CRC Register Overlay Selection; Read / Write access to CRCOUT |
10 | CRC Register Overlay Selection; Read / Write access to CRCXOR |
01 | CRC Register Overlay Selection; Read / Write access to CRCSHIFT |
00 | CRC Register Overlay Selection; Read / Write access to CRCOUT |
Shift Mode
Value | Description |
---|---|
1 | Shift right (LSb first) |
0 | Shift left (MSb first) |
Data Path Full Indicator
Value | Description |
---|---|
1 | CRCDATAT/U/H/L registers are full |
0 | CRCDATAT/U/H/L registers have shifted their data into the shifter |