The ADC module hardware is equipped with post-conversion computation features. These features provide post-processing functions such as digital filtering/averaging and threshold comparison. Based on computation results, the module can be configured to take additional samples or stop conversions and an interrupt may be asserted.
The module can be operated in one of five modes:
0
) or double (DSEN = 1
) samples. ADIF is set after each
conversion is complete. ADTIF is set according to the
Calculation mode.The five modes are summarized in the following table.
Mode | MD | Register Clear Event | Value after Cycle(1) Completion | Threshold Operations | Value at ADTIF Interrupt | |||||
---|---|---|---|---|---|---|---|---|---|---|
ADACC and CNT | ADACC | ADCNT | Retrigger | Threshold Test | Interrupt | AOV | ADFLTR | ADCNT | ||
Basic | 0 | ACLR = 1 |
Unchanged | Unchanged | No | Every Sample | If threshold=true | N/A | N/A | count |
Accumulate | 1 | ACLR = 1 |
S1 + ADACC or (S2-S1)(2) + ADACC | If (ADCNT = 0xFF ): ADCNT,
otherwise: ADCNT+1 |
No | Every Sample | If threshold=true | ADACC Overflow | ADACC/2CRS | count |
Average | 2 | ACLR = 1 or ADCNT ≥ ADRPT at GO set or retrigger |
S1 + ADACC or (S2-S1) + ADACC | If (ADCNT = 0xFF ): ADCNT,
otherwise: ADCNT+1 |
No | If ADCNT ≥ ADRPT | If threshold=true | ADACC Overflow | ADACC/2CRS | count |
Burst Average | 3 | ACLR = 1 or at GO set or retrigger |
Each repetition: same as Average End with sum of all samples | Each repetition: same as Average End with ADCNT = ADRPT | Repeat while ADCNT < ADRPT | If ADCNT ≥ ADRPT | If threshold=true | ADACC Overflow | ADACC/2CRS | ADRPT |
Low-pass Filter | 4 | ACLR = 1 |
S1 + ADACC-ADACC/ 2CRS or (S2-S1) + ADACC-ADACC/2CRS | If (ADCNT = 0xFF ): ADCNT,
otherwise: ADCNT+1 |
No | If ADCNT ≥ ADRPT | If threshold=true | ADACC Overflow | ADACC/2CRS (Filtered Value) | count |
Notes:
|