OPAxCON1
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GSEL[2:0] | RESON | NSS[2:0] | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Operational Amplifier Gain Selection
GSEL[2:0] | R1 | R2 | Inverting (R2/R1) | Noninverting (1 + R2/R1) |
---|---|---|---|---|
111 |
1R | 15R | 15 | 16 |
110 |
2R | 14R | 7 | 8 |
101 |
4R | 12R | 3 | 4 |
100 |
6R | 10R | 5/3 | 8/3 |
011 |
8R | 8R | 1 | 2 |
010 |
12R | 4R | 1/3 | 4/3 |
001 |
14R | 2R | 1/7 | 8/7 |
000 |
15R | 1R | 1/15 | 16/15 |
Note: R =
20 kΩ nominal
|
Resistor Ladder Enable
Value | Description |
---|---|
1 | Internal Resistor Ladder is enabled; OPA input is connected to the resistor ladder allowing GSEL to be used to control programmable gain. |
0 | Internal Resistor Ladder is disabled. External feedback to the OPA is required unless operating in Unity Gain mode. |
Negative Source Selection
Value | Description |
---|---|
111 |
VSS |
110 |
Reserved |
101 |
Reserved |
100 |
Reserved |
011 |
OPAxIN3- |
010 |
OPAxIN2- |
001 |
OPAxIN1- |
000 |
OPAxIN0- |