CLCnPOL

Signal Polarity Control Register
Name:
CLCnPOL
Offset:
0x068D
Reset:
Access:
Bit76543210
POLG4POLG3POLG2POLG1POL
AccessR/WR/WR/WR/WR/W
Reset0xxxx

Bit 7 – POL: CLCxOUT Output Polarity Control

CLCxOUT Output Polarity Control

ValueDescription
1 The output of the logic cell is inverted
0 The output of the logic cell is not inverted

Bits 0, 1, 2, 3 – GyPOL: Gate Output Polarity Control

Gate Output Polarity Control

ValueDescription
1 The gate output is inverted when applied to the logic cell
0 The output of the gate is not inverted