Standard Operating Conditions (unless otherwise stated) VDD = 3.0V, TA = 25°C |
|||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
DAC01* | CLSB | Step Size | — | (VDACREF+-VDACREF-)/256 | — | V | |
DAC02 | CINL | Integral Error | — | — | ±1.4 | LSb | |
DAC03 | CDNL | Differential Error | — | — | ±1 | LSb | |
DAC04 | COFF | Offset Error | — | — | ±1 | LSb | |
DSB05 | CGN | Gain Error | — | — | ±1.5 | LSb | |
DSB06* | CR | Unit Resistor Value | — | — | — | kΩ | |
DSB07* | CST | Settling Time(1) | — | — | 10 | μs | |
DSB08* | CACC | Absolute Accuracy | — | — | ±4 | LSb | |
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|