Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x080B |
Reserved | |||||||||
0x080C | CM1CON0 | 7:0 | EN | OUT | POL | HYS | SYNC | |||
0x080D | CM1CON1 | 7:0 | INTP | INTN | ||||||
0x080E | CM1NCH | 7:0 | NCH[2:0] | |||||||
0x080F | CM1PCH | 7:0 | PCH[2:0] | |||||||
0x0810 | CM2CON0 | 7:0 | EN | OUT | POL | HYS | SYNC | |||
0x0811 | CM2CON1 | 7:0 | INTP | INTN | ||||||
0x0812 | CM2NCH | 7:0 | NCH[2:0] | |||||||
0x0813 | CM2PCH | 7:0 | PCH[2:0] | |||||||
0x0814 ... 0x081E |
Reserved | |||||||||
0x081F | CMOUT | 7:0 | C2OUT | C1OUT |