PMD0
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TMR0MD | CLKRMD | IOCMD | ACTMD | SYSCMD | SCANMD | CRCMD | NVMMD |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Disable TMR0
Value | Description |
---|---|
1 | TMR0 module disabled |
0 | TMR0 module enabled |
Disable Clock Reference
Value | Description |
---|---|
1 | Clock reference module disabled |
0 | Clock reference module enabled |
Disable Interrupt-on-Change
Value | Description |
---|---|
1 | Interrupt-on-change module is disabled |
0 | Interrupt-on-change module is enabled |
Disable Active Clock Tuning
Value | Description |
---|---|
1 | ACT module disabled |
0 | ACT module enabled |
Disable Peripheral System Clock Network(1)
Value | Description |
---|---|
1 | System clock network disabled (FOSC) |
0 | System clock network enabled |
Disable NVM Memory Scanner
Value | Description |
---|---|
1 | NVM memory scanner module disabled |
0 | NVM memory scanner module enabled |
Disable CRC Module
Value | Description |
---|---|
1 | CRC module disabled |
0 | CRC module enabled |
Disable NVM access
Value | Description |
---|---|
1 | All memory reading and writing is disabled; NVMCON registers cannot be written |
0 | All memory reading and writing is enabled |