TxCLKCON

Timer Clock Source Selection Register
Name:
TxCLKCON
Offset:
0x0390,0x0396
Reset:
Access:
Bit76543210
CS[3:0]
AccessR/WR/WR/WR/W
Reset0000

Bits 3:0 – CS[3:0]: Timer Clock Source Selection

Timer Clock Source Selection

Table 1. Clock Source Selection
CS Clock Source
Timer2 Timer4
1111 CLC4_OUT
1110 CLC3_OUT
1101 CLC2_OUT
1100 CLC1_OUT
1011 ZCD_OUT
1010 NCO1_OUT
1001 CLKR_OUT
1000 EXTOSC
0111 SOSC
0110 MFINTOSC (32 kHz)
0101 MFINTOSC (500 kHz)
0100 LFINTOSC
0011 HFINTOSC
0010 FOSC
0001 FOSC/4
0000 Pin selected by T2INPPS Pin selected by T4INPPS