When Active Clock Tuning is enabled, module hardware uses the TUN bits to achieve high accuracy
levels. If the module requires a TUN value outside of its range, the ACT Out-of-Range Status
(ACTORS) bit is set by hardware (ACTORS =
1
).
When an ACT out-of-range event occurs, the HFINTOSC will continue to use the last TUN value until the HFINTOSC frequency returns to the tunable range. Once the HFINTOSC returns to the tunable range, module hardware clears the ACTORS bit.