CLCnGLS2

CLCn Gate3 Logic Select Register
Name:
CLCnGLS2
Offset:
0x0694
Reset:
Access:
Bit76543210
G3D4TG3D4NG3D3TG3D3NG3D2TG3D2NG3D1TG3D1N
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Resetxxxxxxxx

Bits 1, 3, 5, 7 – G3DyT: dyT: Gate3 Data ‘y’ True (noninverted)

dyT: Gate3 Data ‘y’ True (noninverted)

ValueDescription
1 dyT is gated into g3
0 dyT is not gated into g3

Bits 0, 2, 4, 6 – G3DyN: dyN: Gate3 Data ‘y’ Negated (inverted)

dyN: Gate3 Data ‘y’ Negated (inverted)

ValueDescription
1 dyN is gated into g3
0 dyN is not gated into g3