CLKRCON
001
. For DIV = 000
, duty cycle is fixed at
50%.Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EN | DC[1:0] | DIV[2:0] | |||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | ||
Reset0 | 1 | 0 | 0 | 0 | 0 |
Reference Clock Module Enable
Value | Description |
---|---|
1 | Reference clock module enabled |
0 | Reference clock module is disabled |
Reference Clock Duty Cycle(1)
Value | Description |
---|---|
11 | Clock outputs duty cycle of 75% |
10 | Clock outputs duty cycle of 50% |
01 | Clock outputs duty cycle of 25% |
00 | Clock outputs duty cycle of 0% |
Reference Clock Divider
Value | Description |
---|---|
111 | Base clock value divided by 128 |
110 | Base clock value divided by 64 |
101 | Base clock value divided by 32 |
100 | Base clock value divided by 16 |
011 | Base clock value divided by 8 |
010 | Base clock value divided by 4 |
001 | Base clock value divided by 2 |
000 | Base clock value |