PWMxSaP1
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
P1[15:8] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
P1[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Parameter 1 Value
Value | Name | Description |
---|---|---|
n | Compare | Compare match event occurs when PWMx timer = n (Refer to MODE selections) |
n | Variable Aligned | PWMx_SaP1_out and PWMx_SaP2 both go high when PWMx timer = n |
n | Center-Aligned | PWMx_SaP1_out is high 2*n PWMx clock periods centered around PWMx period event |
n | Right Aligned | PWMx_SaP1_out is high n PWMx clock periods at end of PWMx period |
n | Left Aligned | PWMx_SaP1_out is high n PWMx clock periods at beginning of PWMx period |