Figure 1. 8-Pin PDIP, SOIC, DFN
Figure 2. 14-Pin PDIP, SOIC, TSSOP
Figure 3. 16-Pin VQFN
Note: It is recommended that the exposed
bottom pad be connected to VSS, however, it must not be the only
VSS connection to the device.
Figure 4. 20-Pin PDIP, SOIC, SSOP
Figure 5. 20-Pin VQFN
Note: It is recommended that the exposed
bottom pad be connected to VSS, however, it must not be the only
VSS connection to the device.