CONFIG1
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
FCMEN | VDDAR | CSWEN | CLKOUTEN | ||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 1 | 1 | 1 | 1 | |||
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSTOSC[2:0] | FEXTOSC[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 |
Fail-Safe Clock Monitor Enable
Value | Description |
---|---|
1 | Fail-Safe Clock Monitor is enabled |
0 | Fail-Safe Clock Monitor is disabled |
VDD Analog Range Calibration Selection
Value | Description |
---|---|
1 | Internal analog systems are calibrated for operation between VDD = 2.3V - 5.5V |
0 | Internal analog systems are calibrated for operation between VDD = 1.8V - 3.6V |
Clock Switch Enable
Value | Description |
---|---|
1 | Writing to NOSC and NDIV is allowed |
0 | The NOSC and NDIV bit fields cannot be changed by user software |
Clock Out Enable
Value | Description |
---|---|
1 | CLKOUT function is disabled; I/O function on CLKOUT pin |
0 | CLKOUT function is enabled; FOSC/4 clock appears on CLKOUT pin |
Power-up Default Value for the NOSC/COSC bits
Value | Description |
---|---|
111 | EXTOSC operating per the FEXTOSC bits |
110 | HFINTOSC = 1 MHz (FRQ = 4 MHz, CDIV = 4:1) |
101 | LFINTOSC |
100 | SOSC |
011 | Reserved |
010 | EXTOSC with 4x PLL, EXTOSC operating per FEXTOSC bits |
001 | HFINTOSC = 16 MHz (FRQ = 16 MHz, CDIV = 1:1) |
000 | HFINTOSC = 32 MHz (FRQ = 32 MHz, CDIV = 1:1) |
External Oscillator Mode Selection
Value | Description |
---|---|
111 | ECH (16 MHz and higher) |
110 | Reserved |
101 | ECL (below 16 MHz) |
100 | Oscillator not enabled |
011 | Reserved |
010 | HS (crystal oscillator) above 4 MHz |
001 | XT (crystal oscillator) between 100 kHz and 4 MHz |
000 | LP (crystal oscillator) 32 kHz |