PIE3
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PWM2IE | PWM2PIE | PWM1IE | PWM1PIE | ||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 |
PWM2 Parameter Interrupt Enable
Value | Description |
---|---|
1 | PWM2 Parameter interrupts are enabled |
0 | PWM2 Parameter interrupts are disabled |
PWM2 Period Interrupt Enable
Value | Description |
---|---|
1 | PWM2 Period interrupts are enabled |
0 | PWM2 Period interrupts are disabled |
PWM1 Parameter Interrupt Enable
Value | Description |
---|---|
1 | PWM1 Parameter interrupts are enabled |
0 | PWM1 Parameter interrupts are disabled |
PWM1 Period Interrupt Enable
Value | Description |
---|---|
1 | PWM1 Period interrupts are enabled |
0 | PWM1 Period interrupts are disabled |