CONFIG5
Configuration Word 5(1)
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Access | |||||||
Reset | |||||||
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CPD | CP | ||||||
Access | R/W | R/W | |||||
Reset | 1 | 1 |
Data EEPROM Code Protection(2)
Value | Description |
---|---|
1 | Data EEPROM code protection is disabled |
0 | Data EEPROM code protection is enabled |
User Program Flash Memory (PFM) Code Protection(2)
Value | Description |
---|---|
1 | User PFM code protection is disabled |
0 | User PFM code protection is enabled |