CMxCON1

Comparator Control Register 1
Name:
CMxCON1
Offset:
0x080D,0x0811
Reset:
Access:
Bit76543210
INTPINTN
AccessR/WR/W
Reset00

Bit 1 – INTP: Comparator Interrupt on Positive-Going Edge Enable

Comparator Interrupt on Positive-Going Edge Enable

ValueDescription
1 The CxIF interrupt flag will be set upon a positive-going edge of the CxOUT bit
0 No interrupt flag will be set on a positive-going edge of the CxOUT bit

Bit 0 – INTN: Comparator Interrupt on Negative-Going Edge Enable

Comparator Interrupt on Negative-Going Edge Enable

ValueDescription
1 The CxIF interrupt flag will be set upon a negative-going edge of the CxOUT bit
0 No interrupt flag will be set on a negative-going edge of the CxOUT bit