ADPREV
0
, ADPREV is formatted the same way as
ADRES is, depending on the FM bits.Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
PREV[15:8] | |||||||
AccessR | R | R | R | R | R | R | R |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PREV[7:0] | |||||||
AccessR | R | R | R | R | R | R | R |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Previous ADC Result
Value | Name | Description |
---|---|---|
n | PSIS = 1 |
n = ADFLTR value at the start of current ADC conversion |
n | PSIS = 0 |
n = ADRES at the start of current ADC conversion(1) |