CWGxAS1
0
, to place the outputs into the
shutdown configuration.Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AS7E | AS6E | AS5E | AS4E | AS3E | AS2E | AS1E | AS0E |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
CWG Auto-Shutdown Source Enable(1,2)
ASyE | Auto-Shutdown Source |
---|---|
CWG1 | |
AS7E | CLC4_OUT |
AS6E | CLC2_OUT |
AS5E | C2_OUT |
AS4E | C1_OUT |
AS3E | Reserved |
AS2E | TMR4_Postscaled_OUT |
AS1E | TMR2_Postscaled_OUT |
AS0E | Pin selected by CWG1PPS |