An external clock source can be used as the device system clock by performing one of
the following actions:
- Program the RSTOSC and FEXTOSC
Configuration bits to select an external clock source that will be used as the
default system clock upon a device Reset.
- Write the NOSC and NDIV bits to switch the system clock source during run time.