SCANTRIG
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TSEL[3:0] | |||||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 |
Scanner Data Trigger Input Selection
TSEL Value | Trigger Input Sources |
---|---|
1111-1100 |
Reserved |
1011 |
CLC4_OUT |
1010 |
CLC3_OUT |
1001 |
CLC2_OUT |
1000 |
CLC1_OUT |
0111 |
Reserved |
0110 |
TMR4_Postscaled_OUT |
0101 |
TMR3_overflow |
0100 |
TMR2_Postscaled_OUT |
0011 |
TMR1_overflow |
0010 |
TMR0_overflow |
0001 |
CLKR_OUT |
0000 |
LFINTOSC |