CMxNCH
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NCH[2:0] | |||||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
Comparator Inverting Input Channel Select
NCH | Negative Input Sources |
---|---|
111 |
VSS |
110 |
FVR_Buffer2 |
101 |
OPA1OUT |
100 |
NCH not connected |
011 |
CxIN3-(1) |
010 |
CxIN2-(1) |
001 |
CxIN1-(1) |
000 |
CxIN0-(1) |
Note:
|