CLCnGLS0

CLCn Gate1 Logic Select Register
Name:
CLCnGLS0
Offset:
0x0692
Reset:
Access:
Bit76543210
G1D4TG1D4NG1D3TG1D3NG1D2TG1D2NG1D1TG1D1N
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Resetxxxxxxxx

Bits 1, 3, 5, 7 – G1DyT: dyT: Gate1 Data ‘y’ True (noninverted)

dyT: Gate1 Data ‘y’ True (noninverted)

ValueDescription
1 dyT is gated into g1
0 dyT is not gated into g1

Bits 0, 2, 4, 6 – G1DyN: dyN: Gate1 Data ‘y’ Negated (inverted)

dyN: Gate1 Data ‘y’ Negated (inverted)

ValueDescription
1 dyN is gated into g1
0 dyN is not gated into g1