The HFINTOSC frequency can be fine-tuned via the HFINTOSC Tuning (OSCTUNE) register. The OSCTUNE register is used by Active Clock Tuning hardware or user software to provide small adjustments to the HFINTOSC nominal frequency.
The OSCTUNE register contains the HFINTOSC Frequency Tuning (TUN) bits. The TUN bits default to a 6-bit, two’s complement
value of 0x00
, which indicates that the oscillator is operating at the
selected frequency. When a value between 0x01
and 0x1F
is written to the TUN bits, the HFINTOSC frequency is increased. When a value between
0x3F
and 0x20
is written to the TUN bits, the
HFINTOSC frequency is decreased.
When the OSCTUNE register is modified, the oscillator will begin to shift to the new frequency. Code execution continues during this shift. There is no indication that the frequency shift occurred.