PWMxPR
Determines the PWMx period
Notes:
The individual bytes in this multibyte register can be accessed with the following register names:
PWMxPRH: Accesses the high byte PR[15:8]
PWMxPRL: Accesses the low byte PR[7:0]
Name:
PWMxPR
Offset:
0x048F,0x050F
Reset:
Access:
Bit
15
14
13
12
11
10
9
8
PR[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
PR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – PR[15:0]: PWM Period
PWM Period
Number of PWM clocks periods in the PWM period