1.The 18-bit WDT prescaler
value, PSCNT[17:0] includes the WDTPSL, WDTPSH and the lower bits of the
WDTTMR registers. PSCNT[17:0] is intended for debug operations and will be
read during normal operation.
Name:
WDTPSH
Offset:
0x018F
Reset:
Access:
Bit7
6
5
4
3
2
1
0
PSCNTH[7:0]
AccessR
R
R
R
R
R
R
R
Reset0
0
0
0
0
0
0
0
Bits 7:0 – PSCNTH[7:0]: Prescaler Select High Byte(1)