CMxPCH
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PCH[2:0] | |||||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
Comparator Noninverting Input Channel Select
PCH | Positive Input Sources |
---|---|
111 |
VSS |
110 |
FVR_Buffer2 |
101 |
DAC2OUT |
100 |
DAC1OUT |
011 |
PCH not connected |
010 |
PCH not connected |
001 |
PCH not connected |
000 |
CxIN0+(1) |
Note:
|