ADUTH

ADC Upper Threshold Register

ADLTH and ADUTH are compared with ADERR to set the UTHR and LTHR bits. Depending on the setting of the TMD bits, an interrupt may be triggered by the results of this comparison.

Notes: The individual bytes in this multibyte register can be accessed with the following register names:
Name:
ADUTH
Offset:
0x1D0E
Reset:
Access:
Bit15141312111098
UTH[15:8]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000
Bit76543210
UTH[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 15:0 – UTH[15:0]: ADC Upper Threshold - Signed two’s complement

ADC Upper Threshold - Signed two’s complement