Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x0A |
Reserved | |||||||||
0x0B | INTCON | 7:0 | GIE | PEIE | INTEDG | |||||
0x0C ... 0x8B |
Reserved | |||||||||
0x8C | PIR0 | 7:0 | TMR0IF | IOCIF | INTF | |||||
0x8D | PIR1 | 7:0 | TMR1GIF | TMR1IF | OSFIF | CSWIF | ACTIF | SCANIF | CRCIF | NVMIF |
0x8E | PIR2 | 7:0 | CCP2IF | CCP1IF | TMR4IF | TMR2IF | TMR3GIF | TMR3IF | ||
0x8F | PIR3 | 7:0 | PWM2IF | PWM2PIF | PWM1IF | PWM1PIF | ||||
0x90 | PIR4 | 7:0 | RC1IF | TX1IF | CLC4IF | CLC3IF | CLC2IF | CLC1IF | CWG1IF | NCO1IF |
0x91 | PIR5 | 7:0 | CM2IF | CM1IF | BCL2IF | SSP2IF | BCL1IF | SSP1IF | RC2IF | TX2IF |
0x92 | PIR6 | 7:0 | ZCDIF | ADTIF | ADIF | |||||
0x93 ... 0x95 |
Reserved | |||||||||
0x96 | PIE0 | 7:0 | TMR0IE | IOCIE | INTE | |||||
0x97 | PIE1 | 7:0 | TMR1GIE | TMR1IE | OSFIE | CSWIE | ACTIE | SCANIE | CRCIE | NVMIE |
0x98 | PIE2 | 7:0 | CCP2IE | CCP1IE | TMR4IE | TMR2IE | TMR3GIE | TMR3IE | ||
0x99 | PIE3 | 7:0 | PWM2IE | PWM2PIE | PWM1IE | PWM1PIE | ||||
0x9A | PIE4 | 7:0 | RC1IE | TX1IE | CLC4IE | CLC3IE | CLC2IE | CLC1IE | CWG1IE | NCO1IE |
0x9B | PIE5 | 7:0 | CM2IE | CM1IE | BCL2IE | SSP2IE | BCL1IE | SSP1IE | RC2IE | TX2IE |
0x9C | PIE6 | 7:0 | ZCDIE | ADTIE | ADIE |