DACxCON
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EN | PSS[1:0] | NSS | |||||
AccessR/W | R/W | R/W | R/W | ||||
Reset0 | 0 | 0 | 0 |
DAC Enable
Value | Description |
---|---|
1 |
DAC is enabled |
0 |
DAC is disabled |
DAC Positive Reference Selection
PSS | DAC Positive Reference |
---|---|
11 |
OPA1OUT |
10 |
FVR Buffer 2 |
01 |
VREF+ |
00 |
VDD |
DAC Negative Reference Selection
NSS | DAC Negative Reference |
---|---|
1 |
VREF- |
0 |
VSS |