OPAxORS
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ORS[4:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 |
Operational Amplifier Output Override Source Selection
Value | Description |
---|---|
11111 - 11011 |
Reserved |
11010 |
CLC4_OUT |
11001 |
CLC3_OUT |
11000 |
CLC2_OUT |
10111 |
CLC1_OUT |
10110 |
ZCD_OUT |
10101 |
C2_OUT |
10100 |
C1_OUT |
10011 |
NCO1_OUT |
10010-01111 |
Reserved |
01110 |
PWM2_S1P2 |
01101 |
PWM2_S1P1 |
01100 |
PWM1_S1P2 |
01011 |
PWM1_S1P1 |
01010 |
CCP2_OUT |
01001 |
CCP1_OUT |
01000 |
Reserved |
00111 |
TMR4_postscaled_OUT |
00110 |
TMR3_overflow_OUT |
00101 |
TMR2_postscaled_OUT |
00100 |
TMR1_overflow_OUT |
00011 |
TMR0_overflow_OUT |
00010 |
SOSC |
00001 |
LFINTOSC |
00000 |
OPA1PPS |