CRCXOR
Bit31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
CRCXORT[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
CRCXORU[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
CRCXORH[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CRCXORL[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
XOR of Polynomial Term XN Enable Top Byte
XOR of Polynomial Term XN Enable Upper Byte
XOR of Polynomial Term XN Enable High Byte
XOR of Polynomial Term XN Enable Low Byte