PIE1
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TMR1GIE | TMR1IE | OSFIE | CSWIE | ACTIE | SCANIE | CRCIE | NVMIE |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
TMR1 Gate Interrupt Enable
Value | Description |
---|---|
1 | TMR1 Gate interrupts are enabled |
0 | TMR1 Gate interrupts are disabled |
TMR1 Interrupt Enable
Value | Description |
---|---|
1 | TMR1 interrupts are enabled |
0 | TMR1 interrupts are disabled |
Oscillator Failure Interrupt Enable
Value | Description |
---|---|
1 | Oscillator Failure interrupts are enabled |
0 | Oscillator Failure interrupts are disabled |
Clock Switch Interrupt Enable
Value | Description |
---|---|
1 | Clock Switch interrupts are enabled |
0 | Clock Switch interrupts are disabled |
Active Clock Tuning Interrupt Enable
Value | Description |
---|---|
1 | Active Clock Tuning interrupts are enabled |
0 | Active Clock Tuning interrupts are disabled |
Memory Scanner Interrupt Enable
Value | Description |
---|---|
1 | Memory Scanner interrupts are enabled |
0 | Memory Scanner interrupts are disabled |
CRC Interrupt Enable
Value | Description |
---|---|
1 | CRC interrupts are enabled |
0 | CRC interrupts are disabled |
NVM Interrupt Enable
Value | Description |
---|---|
1 | NVM interrupts are enabled |
0 | NVM interrupts are disabled |