WDTCON1
‘0b111
, the Reset value of WDTCS is
‘b000
.‘b111
, these bits are read-only.‘b111
, these bits are read-only.Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CS[2:0] | WINDOW[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | q | q | q | q | q | q |
Watchdog Timer Clock Select(1,3)
CS | Clock Source |
---|---|
111-100 |
Reserved |
011 |
EXTOSC |
010 |
SOSC |
001 |
MFINTOSC (32 kHz) |
000 |
LFINTOSC (31 kHz) |