Long bit name prefixes for the Timer2 peripherals are shown in the
table below. Refer to the “Long Bit Names” section of the “Register and Bit
Naming Conventions” chapter for more information.
Table 1. Timer2 Long Bit Name Prefixes
Peripheral
Bit Name
Prefix
Timer2
T2
Timer4
T4
Important: References to module
Timer2 apply to all the even numbered timers on this device (Timer2, Timer4, etc.).