The interaction of the scanner with system operation is determined by the Scanner Memory
Access Mode Select (
MD) bits. The MD bits also determine the operation of the
scanner.
The following modes are determined by the MD bits:
- Concurrent mode
- Burst mode
- Peek mode
- Triggered mode