Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x090B |
Reserved | |||||||||
0x090C | OPA1CON0 | 7:0 | EN | CPON | UG | SOC[1:0] | ||||
0x090D | OPA1CON1 | 7:0 | GSEL[2:0] | RESON | NSS[2:0] | |||||
0x090E | OPA1CON2 | 7:0 | NCH[2:0] | PCH[2:0] | ||||||
0x090F | OPA1CON3 | 7:0 | FMS[1:0] | PSS[1:0] | ||||||
0x0910 | OPA1HWC | 7:0 | OREN | HWCH[2:0] | ORPOL | HWCL[2:0] | ||||
0x0911 | OPA1OFFSET | 7:0 | OFFSET[7:0] | |||||||
0x0912 | OPA1ORS | 7:0 | ORS[4:0] |