AT07903
Interrupt Support
The GPIO can be configured to generate an interrupt when it detects a change on a GPIO pin.
Function gpio_set_pin_callback()
Function gpio_enable_pin_interrupt()
Function gpio_disable_pin_interrupt()
Function gpio_get_pin_interrupt_flag()
Function gpio_clear_pin_interrupt_flag()
Parent topic:
Function Definitions