AT07903

Function gpio_get_pin_interrupt_flag()

Get the interrupt flag of a pin.

uint32_t gpio_get_pin_interrupt_flag( ioport_pin_t pin)

Table 1. Parameters
Data direction Parameter name Description

[in]

pin

The pin number

Table 2. Return Values
Return value Description

uint32_t

The pin interrupt flag (0/1)