The Microchip LoRaWAN™ Stack (MLS) provides a solution for the LoRaWAN end-device that is used for Internet of Things (IoT) applications.
LoRa® is a wireless modulation technique designed to allow low-power end-devices to communicate over long range and at low data rates.
LoRaWAN is a wireless networking protocol which operates over LoRa communication layer and acts as Medium Access Control (MAC) layer.
LoRaWAN specification and its development is overseen by LoRa Alliance™. The specification is meant for secure communication of end-devices and ensures inter-operability within the LoRa network.