Acronym | Abbreviation |
---|---|
ABP | Activation By Personalization |
AES | Advanced Encryption Standard |
APPEUI | Application End Unique Identifier |
ASF | Advanced Software Framework |
DEVEUI | End Device Unique Identifier |
EDBG | Embedded Debugger |
LoRa | Long Range Modulation |
LoRaWAN | Long Range Wide Area Network |
MAC | Media Access Controller |
MLS | Microchip LoRaWAN Stack |
OTAA | Over-The-Air Activation |
PDS | Persistent Data Storage |
PMM | Power Management Module |
TAL | Transceiver Abstraction Layer |
UART | Universal Asynchronous Receiver/Transmitter |