The following table provides regional configuration parameters.
Macro Definition | Default Value | Description |
---|---|---|
MAC_DEF_TX_POWER | For EU: 1; For NA: 7 |
Transmission power table index |
MAC_TX_CURRENT_DATARATE | For EU: DR5; For NA: DR0 |
Initial data rate to be used by application for uplink |
MAC_DATARATE_MIN | For EU: DR7; For NA: DR4 |
Minimum data rate to be used by end-device |
MAC_DATARATE_MAX | DR0 (for both EU and NA) | Maximum data rate to be used by end-device |