The Microchip LoRaWAN Stack contains:
- An Atmel Studio 7.0 project, which provides a reference application
- A set of LoRaWAN stack components in a static library
(
libLORAWAN_LIBGEN.a
)
- Drivers, software timer, PDS, PMM and
radio drivers for the LoRaWAN stack
- The facility to support dynamic
regional band switching within the supported bands