The ASFv3 installer for the Microchip LoRaWAN stack is an extension to Atmel Studio which provides a solution for the LoRaWAN end-device in SAM R34 devices. This extension allows a user to plug and play the SAM R34 drivers or sensor modules from ASF into the Microchip LoRaWAN stack and create easily demonstrable solutions.