int CRYPT_RSA_PublicEncrypt(
CRYPT_RSA_CTX* rsa,
unsigned char* out,
unsigned int outSz,
const unsigned char* in,
unsigned int inSz,
CRYPT_RNG_CTX* rng
);
This function encrypts a data block using a public key.
The context must be initialized using CRYPT_RSA_Initialize and the public key decoded using RYPT_RSA_PublicKeyDecode prior to calling this function. The random number generator must be initialized with a call to CRYPT_RNG_Initialize.
Parameters | Description |
---|---|
rsa | Pointer to context which saves state between calls. |
out | Pointer to output buffer to store results. |
outSz | Size of output buffer. |
in | Pointer to source buffer to be encrypted. |
inSz | Size of input buffer. |
rng | Pointer to Random Number Generator (RNG) context. |
BAD_FUNC_ARG - An invalid pointer was passed to the function.
int - Size of the actual output.
None.
CRYPT_RSA_CTX mcRsa;
CRYPT_RNG_CTX mcRng;
int ret;
unsigned int keySz = (unsigned int)sizeof(client_key_der_1024);
byte out1[256];
ret = CRYPT_RSA_Initialize(&mcRsa);
ret = CRYPT_RNG_Initialize(&mcRng);
ret = CRYPT_RSA_PublicKeyDecode(&mcRsa, client_key_der_1024, keySz);
ret = CRYPT_RSA_PublicEncrypt(&mcRsa, out1, sizeof(out1), ourData, RSA_TEST_SIZE, &mcRng);