To install the MPLAB® Code Configurator Plugin:
- 1.In MPLAB X IDE, select Plugins from the Tools menu.
- 2.Select the Available Plugins tab.
- 3.Check the box for the MPLAB® Code Configurator and click on Install.
To install the I2C Temp Sensor MCP98xx Library:
- 1.Open MCC in MPLAB® X.
- 2.In the Content Type window, select MCC Melody.
- 3.Under Optional Content, go to Optional Content → Libraries.
- 4.Tick the box next to I2C Temp Sensor MCP98xx Library and click Finish.
- 5.In the Content Manager window, select the latest version or the preferred version of the
Library and click Apply.