The MPLAB® Code Configurator Melody I2C Temp Sensor MCP98xx Library allows quick and easy configuration and code generation for temperature reading applications. This library enables microcontrollers to interface with the MCP98xx Temperature Sensor family using the I2C protocol.