Simulator Function Summary
A summary of the simulator functions is listed in the following sections.
Note:
Not all simulator features are supported. See the Start Page, Release Notes, Readme for MPLAB X IDE, for more on supported and unsupported features.
Simulator Selection and Switching
Simulator Options Selection
Simulator Window and Dialog Options