Enable and set up Runtime Watch Updates. For more on Watches, see MPLAB X IDE documentation on the Watches window. For more on DMCI, see the help that comes with this plug-in.
Enable runtime watch updates | Check to enable runtime watch
updates. Runtime updates apply to how often the Watch window is updated. By default, Watch window data is updated on program halt. Runtime updates can also be used with the plug-in Data Monitor and Control Interface (DMCI). Enable the function here to use with the DMCI. |
Update time (in %) | Runtime watch update time as a percent of clock speed. |